Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Sealing ring for SPC suction plate - DR-SPC 210 NBR-55
Bill of material
SCHMALZ 10.01.01.01191 DR-SPC 210 NBR-55
NAME
Name
10_01_01_01191
NNCUSTOM
DR-SPC 210 NBR-55
NTCUSTOM
Dichtring für SPC-Saugplatte
NBCUSTOM
DR-SPC 210 NBR-55
LINACUSTOM
DR-SPC 210 NBR-55
ARTNR
Order number
10.01.01.01191
C126
d2
159.2 mm
C1804
d5
55 mm
C614
Ds
210 mm
C1688
Dmax(S)
218 mm
C117
H
24.5 mm
C171
Z
4.5 mm
C946
Baugröße
210
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
235.8 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models