Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Three-Way Ball Valves KVD - KVD 25 3/2
Bill of material
SCHMALZ 10.05.08.00005 KVD 25 3/2
NAME
Name
10_05_08_00005
NNCUSTOM
KVD 25 3/2
NTCUSTOM
Kugelventil
NBCUSTOM
KVD 25 3/2
LINACUSTOM
KVD 25 3/2
ARTNR
Order number
10.05.08.00005
C114
B
80 mm
C119
D1
55 mm
C132
G1
G1"-IG
C117
H
124 mm
C111
L
104 mm
C110
L2
170 mm
C133
LG1
25 mm
C140
SW1
41 mm
C472
Nennweite
25 mm
C923
Nenndurchfluss
55 mł/h
C922
Nenndurchfluss
916.7 l/min
C576
Weight
1.93 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models