Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 73
HELP_VARIABLE
Company
Schmidt-Kupplung
Description
Schmidt-Kupplung
Bill of material
S 635.33 Ø30 Ø30
TYP
Type
KL
Coupling - left
KR
Coupling - right
D1
Bore diameter - left
mm
D2
Bore diameter - right
mm
CNSORDERNO
Order number
D1MAX
Ød max. - left
mm
D2MAX
Ød max. - right
mm
TKN
Continuous torque rating of the coupling
Nm
TKMAX
Maximum torque capacity of the coupling
Nm
NMAX
Maximum speed of the coupling
1/min
DKV
Maximum linear range of the coupling
mm
DKR
Maximum radial offset capacity
mm
DKRMIN
Minimum radial offset capacity
mm
DKA
Maximum axial misalignment capacity
mm
DKW
Maximum angular misalignment capacity
°
CT
Torsional stiffness
kNm/rad
R
Swing diameter
mm
L
Coupling length
mm
L1
Total hub length - left
mm
L2
Total hub length - right
mm
P1
Hub diameter - left
mm
P2
Hub diameter - right
mm
W
Coupling basis
mm
F1
Bolt circle diameter - left
0 mm
F2
Bolt circle diameter - right
0 mm
SKG1
Number of counter bores x bolt size - left
-
SKG2
Number of counter bores x bolt size - right
-
INFO
Product specification
PDF Info
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Chargement des données ...
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés