Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SCHNEEBERGER
Description
NK Type 2
Bill of material
NK 2-65-B
BESTNR
Order number
VERS
Version
HUB
Stroke
mm
HUBST
mm
Enter value for HUBST
mm
cm
inch
ft
A
21 mm
B
40 mm
B1
25 mm
B2
30 mm
B4
15 mm
B5
9 mm
B6
10.3 mm
B7
11 mm
DW
2 mm
D
6 mm
D1
3.5 mm
D3
Thread
M3
D5
5.5 mm
D6
3.2 mm
D7
Thread
M3
F
0.5 mm
F1
0.3 mm
F3
0.5 mm
H
6.5 mm
H1
3.1 mm
H2
7 mm
H3
4.2 mm
L
mm
L2
mm
L3
mm
L4
10 mm
L5
mm
L6
17.5 mm
L7
5 mm
L8
mm
L9
17.1 mm
L10
6.1 mm
L11
16.75 mm
L12
5.5 mm
N1
11 mm
N2
0.7 mm
N4
11 mm
S
6 mm
S1
11 mm
T
8 mm
T3
0.5 mm
T4
2.5 mm
T5
1 mm
SK
2.5 mm
C
N
ML
Nm
MQ
Nm
GEW
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models