Catalog navigation
Výběr CAD modelu
Available products: 7
HELP_VARIABLE
Company
SCHNEEBERGER
Description
NK Type 3
Bill of material
NK 3-105-B
BESTNR
Order number
VERS
Version
HUB
Stroke
mm
HUBST
mm
Enter value for HUBST
mm
cm
inch
ft
A
28 mm
B
60 mm
B1
39 mm
B2
40 mm
B4
25 mm
B5
13.2 mm
B6
15.3 mm
B7
17 mm
DW
3 mm
D
8 mm
D1
4.8 mm
D3
Thread
M4
D5
7 mm
D6
4.2 mm
D7
Thread
M4
F
0.5 mm
F1
0.6 mm
F3
0.5 mm
H
9 mm
H1
4.5 mm
H2
9.5 mm
H3
6.2 mm
L
mm
L2
mm
L3
mm
L4
15 mm
L5
mm
L6
27.5 mm
L7
10 mm
L8
mm
L9
26.6 mm
L10
10 mm
L11
25 mm
L12
8.3 mm
N1
14.5 mm
N2
1.2 mm
N4
14.5 mm
S
8 mm
S1
15 mm
T
10.5 mm
T3
0.6 mm
T4
2.5 mm
T5
1 mm
SK
2.5 mm
C
N
ML
Nm
MQ
Nm
GEW
Weight
kg
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model