Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SCHNEEBERGER
Description
AMSABS 3L S 65 - Monorail
Bill of material
1xAMSABS 3L S 65-N-G1-KC-R11-2999.5-37.25-37.25-CN 1xAMSABS 3L W 65-B-P3-G1-V1-R1-CN-S49-LN-TMH
TYP
Type
BG
Size
65
L3
Rail length max.
2999.5 mm
ABSTREIF
Combination
ANZAHL
Number of carriages
SCHIENENFORM
Rail build forms
GG
Accuracy
GER
Straightness
KC, Standard
REF
Reference side (Rails)
BES
Coating
LP
Reading head position
VS
Preload
RF
Reference side (Carriages)
SS
Lube connections
SA
Lubrication
LKS
Interface
B1
Rail width
63 mm
J1
Rail height
58 mm
S
Spaltgrösse
0.5
L4
Spacing of fixing holes
75 mm
L5
Initial hole spacing
37.25 mm
L10
Position of last fixing hole
37.25 mm
GS
Rail weight
22.8 kg/m
A
System height
90 mm
A1
Half width of housing on opposite side
61.5 mm
A2
Half width of housing on reading head side
61.5 mm
B
Carriage width
mm
B2
Distance between locating surfaces
mm
C1
Position of center front lube hole
13 mm
C3
Position of lateral lube hole
13 mm
C4
Position of lateral lube hole
mm
C7
Position of top lube hole
mm
J
Carriage height
76 mm
L1
Exterior fixing hole spacing
mm
L2
Interior fixing hole spacing
mm
L9
Carriage length
mm
L11
Length casings
178.8 mm
L13
Gesamtlänge Messwagen
LW
Inner carriage body length
mm
N
Lateral fixing hole spacing
mm
O
Reference face height
15 mm
C0
Static load capacity
N
C100
dynamic load capacitiy
N
M0Q
static cross moment capacity
Nm
M0L
static longitudinal moment capacity
Nm
MQ
dynamic cross moment capacity
Nm
ML
dynamic longitudinal moment capacity
Nm
GEW
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SCHNEEBERGER
    MR-65 - Monorail MR 65 (4S)
    SCHNEEBERGER
    AMSABS 3L S 55 - Monorail
    SCHNEEBERGER
    AMSABS 3L S 45 - Monorail
Previews
3D
Dimension
2D
Download CAD models