카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
SCHNEIDER Torsysteme
Description
Folding Door AL602F Robust
Bill of material
AL602F-4670-4685-10-10-20-22-10-20-03-02-02-02-146-40
TYP
AL602F
LODDEST
LOD Destination
LODLEVEL
LOD Level
MAULICBRE
Clear width
mm
값 입력 MAULICBRE
Clear width
mm
cm
inch
ft
MAULICHOE
Clear width
mm
값 입력 MAULICHOE
Clear width
mm
cm
inch
ft
OEFZUS
Öffnungszustand
AUFGEHRIC
Opening direction
MONPOS
Installation position
BESBRE
Order width
4670 mm
BED
Operation
FLUTEI
Partition variants
FLUANZ
Number of wings
4
LAUSCHAUS
Running rail system
BODABS
Bottom detail
BESHOE
Order height
4685 mm
DURFAHLICBRE
Pass-through width
4108 mm
DURFAHLICHOE
Pass-through height
4500 mm
INTTUE
Built-in access door
INTTUEDIN
Built-in access door DIN
links
KAEANZ
Number of crossbars
2
FUE1
Filling 1
FUE2
Filling 2
FUE3
Filling 3
FARRAH
Colour frame
FARPANALU
Colour aluminium panels
INFO
Tender specification text
Tender specification text
INFOPDF
Datasheet PDF
Info PDF
INFOPDF2
Technical Sheet PDF
Technical Sheet PDF
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
    SCHNEIDER Torsysteme
    AL603EEF Energy Efficient
    SCHNEIDER Torsysteme
    Folding Door AL603F Thermo
    SCHNEIDER Torsysteme
    Folding Door ST602F Strong
    Maschinenbau Kitz
    B69.61.017 - Sliding Doors C with brace, Right
    SCHNEIDER Torsysteme
    Sectional door ISO - ISO 40/60/80
    Novoferm
    NovoFold - Folding door
    ABB
    ACS150 - 0.5 to 5 hp
    Alpha Deuren
    Fold - Folding door
    SCHNEIDER Torsysteme
    Helix - Helix
    SCHNEIDER Torsysteme
    Sectional door ALU - ALU 40/60
    HUESKER
    Tectura® Folding front
    Grothaus
    GP200, Pair - HDPE double action traffic door with stainless steel hinge
    agru
    705 - Pipe  5m
    Novanta IMS
    NEMA 17 - N Series
미리보기
3D
치수도
2D
CAD모델 다운로드