Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
SCHREMPP electronic
Description
AL-X-60-R/AL-X-60-RD RST16I3(230V) - Workplace lights
Bill of material
AL-50-60-R
TYPE
Type
IN
Item number
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Workplace lights
DIMENSIONS
Dimensions (BxHxL)
mm
PROTECTION
Protection
IP 65
PC
Protection class
2
CONNECTION
Connection
PCNV
Power consumption (nominal voltage) [W]
W
NV
Nominal voltage
230 AC V
LUMINOUS
Luminous flux ca.
lm
LC
Light colour
5700 K
CRI
Colour rendering index
Ra >= 90
BEAM
Beam
110 °
OT
Operating temperature max.
40 °C
HM
Housing material
Polycarbonate
OM
Optics material
Polycarbonate
LEA
Light exit angle
0 °
RA
Rotate angle
360 °
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SCHREMPP electronic
    AL-X-60-R M12(24V) - Workplace lights
    Schmersal
    M 630  -  actuator E
    ABB Low Voltage & Systems
    Orion WET-135 - Orion accessory
    SCHREMPP electronic
    ML-X-LK - Slim and rotatable
Previews
3D
2D
Download CAD models