Catalog navigation
Селекция на CAD модел
Налични продукти: 437
HELP_VARIABLE
Company
SCHUNK
Description
PZN-plus - 3-Finger Centric Gripper - Universal gripper
Bill of material
SCHUNK-0372243 PZN-plus 100-1-IS-KVZ
IDNR
ID
TYP
Type
ONLINE
Weitere Produktinformationen
To the product page
CALC
Calculation and configuration tool "gripping"
EPLAN
EPLAN Data Portal
HUB
Stroke per jaw
ZH
Accessory kit with centering sleeves
ADS
Spring-loaded pressure piece (to order optional)
HUBA
Hub Andrückstern
HUE
Protective cover (to order optional)
HUBBACKE
Stroke per jaw
mm
SCHLIESSKRAFT
Closing/opening force
N
FEDERKRAFT
Min. spring force
N
EIGENMASSE
Weight
kg
MAXIMALDRUCK
Maximum pressure
bar
WERKSTUECKGEW
Recommended workpiece weight
kg
FLUIDVERBRAUCH
Fluid consumption double stroke
cm^3
BETRIEBSDRUCK
Min./max. operating pressure
bar
NENNBETRIEBSDR
Nominal operating pressure
6 bar
SPERRLUFTDRUCK
Min./max. air purge pressure
0.5/1 bar
SCHLIESSZEIT
Closing/opening time
s
SCHLIESSZEITFED
Closing/opening time with spring
s
FINGERLAENGE
Max. permissible finger length
mm
MASSEFINGER
Max. permissible mass per finger
kg
SCHUTZART
Protection class IP
UMGEBUNGSTEMP
Min./max. ambient temperature
°C
WIEDERHOLUNGSGE
Repeat accuracy
mm
REINRAUM
Cleanroom class ISO 14644-1
5 mm
CNSCTN
Customs tariff number
84799070
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Сваляне на CAD модели