Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SCHUNK
Description
MEQ3 200-2 - Module Height Extensions
Bill of material
SCHUNK-1337153 MEQ3 200-2
IDNR
ID
1337153
TYP
Description
MEQ3 200-2
ONLINE
Further product information
To the product page
STELLUNG
Clamping slide position
LAE
Length
418
BRE
Width
160
EINZUGKRA
Pull-down force
16
EINZUGKRAT
Pull-down force with turbo
56
ENTRIEDRU
Unlocking pressure
6
EIGENMASSE
Weight
54 kg
CNSCTN
Customs tariff number
84662098
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели