Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SCHUNK
Description
NSL3 turn 450-3 - 3-way Clamping Station
Bill of material
SCHUNK-1323582 NSL3 turn 450-3
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
STELLUNG
Clamping slide position
DURMES
Diameter
450 mm
EINZUGKRAT
Pull-down force with turbo
84.0 kN
ENTRIEDRU
Unlocking pressure
6 bar
RUNLAUGEN
Run-out accuracy
mm
MAXDRE
Max. RPM
2000 1/min
EIGENMASSE
Weight
kg
CNSCTN
Customs tariff number
84662098
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models