您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO 01124-12-1/4 248.1141.380
SERTO
Brass G - unions
Powered by
CAD模型選擇
{serto/03_messing_g/so_01124.prj},{NB=SO 01124-12-1/4 248.1141.380},{TYPE=SO 01124-12-1/4},{MATNR=248.1141.380},{DK=12.00},{G=G1/4},{NDM=13.157},{BAR=100},{G2=G1/2},{NDM1=20.955},{SW1=19},{SW2=22},{L=49.0},{D=22.5},{IK=12.0},{TK=1.5},{ZK=23.5},{EK=7.0},{KG=11.930},{WERKSTOFF=CW617N (Messing)},{DOWNLOAD=PICT},{D1=26.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 21
HELP_VARIABLE
Company
SERTO
Description
SO 01124 - Male adaptor union with edge seal
Bill of material
SO 01124-12-1/4 248.1141.380
TYPE
Type
SO 01124-12-1/4
SO 01124-12-1/4
MATNR
Mat.-Nr.
248.1141.380
248.1141.380
DK
12.00
12.00
mm
G
Thread G
G1/4
G1/4
BAR
Working pressure (PN)
100
100
bar
G2
Thread G
G1/2
G1/2
SW1
19
19
mm
SW2
22
22
mm
L
49.0
49.0
mm
D
22.5
22.5
mm
IK
12.0
12.0
mm
TK
1.5
1.5
mm
ZK
23.5
23.5
mm
EK
7.0
7.0
mm
KG
Weight kg/100
11.930
11.930
kg
WERKSTOFF
Werkstoff
CW617N (Messing)
DOWNLOAD
Download
PICT
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 02121 - Elbow union with male adaptor SO 00040
SERTO
11.03.2024
SO 02621 - Adjustable elbow union
SERTO
11.03.2024
SO 01221 - Female adaptor union
SERTO
11.03.2024
SO 03021 RED - T-Verschraubung reduziert
SERTO
08.03.2024
SO 03221 - Tee union with female adaptor SO 00030
SERTO
11.03.2024
SO 01121 - Male adaptor union
SERTO
11.03.2024
SO 41121 - Male adaptor union
SERTO
11.03.2024
SO 42621 - Adjustable elbow union
SERTO
11.03.2024
SO 40007 - Washer for male threads
SERTO
11.03.2024
SO 43021 - Tee union
SERTO
11.03.2024
SO 02221 - Elbow union with female adaptor SO 00030
SERTO
11.03.2024
SO 41124 - Male adaptor union with edge seal
SERTO
11.03.2024
SO 41124 OR - Male adaptor union with Conovor O-ring seal (NBR)
SERTO
11.03.2024
SO CV 03A21 - Taper seat non-return valve
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求