Catalog navigation
CAD模型選擇
可提供的產品: 5
HELP_VARIABLE
Company
SERTO
Description
SO 20002 - Plug
Bill of material
SO 20002-8 126.0020.080
TYPE
Type
MATNR
Mat.-Nr.
DK
d
mm
BAR
Working pressure (PN)
10 bar
L
mm
D
mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
PVDF
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
    SERTO
    SO 21021 - Straight union
    SERTO
    SO 23221 - Tee union with female adaptor
    SERTO
    SO 20006 METR - Hexagon nut METR
    SERTO
    SO 20020 - Union nut knurled
    SERTO
    SO 21124 OR - Male adapter union with O‑ring seal (FKM)
    SERTO
    SO 21121 - Male adaptor union
    SERTO
    SO 21124 - Male adapter union with edge seal
    SERTO
    SO 51124 OR - Male adaptor union with Conovor O-ring seal (FKM)
    SERTO
    SO 52421 - Male adaptor elbow union
    SERTO
    SO 50040 - Male adaptor
    SERTO
    SO 23021 - Tee union
    SERTO
    SO 22021 - Elbow union
    SERTO
    SO 20001 - Compression ferrule
    SERTO
    SO 21521 - Panel mount union, max. panel thickness 6 mm
Previews
3D
尺寸
2D
下載CAD模型