Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SERTO
Description
SO NV 01A21E - Elbow regulating valve
Bill of material
SO NV 01A21E-4 258.7420.040
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
BAR
Working pressure (PN)
50 bar
G
Thread G
G1/8
SW1
12 mm
SW2
10 mm
SW3
12 mm
L1
mm
L2
27.0 mm
D
20.0 mm
H
32.0 mm
ZK1
20.0 mm
ZK2
20.0 mm
EK
mm
KKVK
3.0 l/min
KG
Weight kg/100
6.000 kg
WERKSTOFF
Material
CW617N (brass)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models