Catalog navigation
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
Company
SERTO
Description
SO NV 01D21ET - Metering elbow valve with fine-regulating spindle 1:50, panel mount
Bill of material
SO NV 01D21ET-4 YDD.060.0350
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
BAR
Working pressure (PN)
50 bar
G
Thread G
1/8
SW1
12 mm
SW2
10 mm
SW3
12 mm
L1
mm
L2
mm
D
20.0 mm
H
40.0 mm
B
10.0 mm
F
mm
ZK1
20.0 mm
ZK2
20.0 mm
EK
2.5 mm
KKVK
0.12 l/min
KG
Weight kg/100
7.000 kg
WERKSTOFF
Material
CW617N (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
    SERTO
    Fine regulating valve - SO NV 41C21
    Siemens Building Technologies ASIA/PACIFIC Portfolio
    VUN215_BPZ:VUN215
    SCHELL
    Design angle valve - EDITION
    SERTO
    SO NV 51D21 - Metering valve
    SERTO
    SO NV 51C21E - Elbow fine regulating valve
Previews
3D
尺寸
2D
下載CAD模型