您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO NV 51A21EB-6-1/4 068.0021.110
SERTO
Valves
Valves stainless steel
Powered by
CAD模型選擇
{serto/12_ventile/03_ventile_inox/so_nv_51a21eb.prj},{NB=SO NV 51A21EB-6-1/4 068.0021.110},{TYPE=SO NV 51A21EB-6-1/4},{MATNR=068.0021.110},{DK=6.00},{R=R1/4},{RX=13.157},{BAR=100},{M=M12x1},{NDM=12.000},{P=1.000},{SW1=14},{SW2=14},{SW3=14},{L1=21.5},{L2=27.0},{D=20.0},{H=41.0},{B=10.0},{F=15.0},{IK=8.0},{ZK1=13.5},{ZK2=19.0},{EK=5.0},{KKVK=3.0},{KG=6.700},{VAR=1},{X1=17.0},{X2=12.5},{WERKSTOFF=1.4571 (Edelstahl)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
SERTO
Description
SO NV 51A21EB - Elbow regulating valve with male thread
Bill of material
SO NV 51A21EB-6-1/4 068.0021.110
TYPE
Type
SO NV 51A21EB-6-1/4
SO NV 51A21EB-6-1/4
MATNR
Mat.-Nr.
068.0021.110
068.0021.110
DK
6.00
6.00
mm
R
Thread R
R1/4
R1/4
BAR
Working pressure (PN)
100
100
mm
M
Thread M
M12x1
M12x1
SW1
14
14
mm
SW2
14
14
mm
SW3
14
14
mm
L1
21.5
21.5
mm
L2
27.0
27.0
mm
D
20.0
20.0
mm
H
41.0
41.0
mm
B
10.0
10.0
mm
F
15.0
15.0
mm
IK
8.0
8.0
mm
ZK1
13.5
13.5
mm
ZK2
19.0
19.0
mm
EK
5.0
5.0
mm
KKVK
3.0
3.0
l/min
KG
Weight kg/100
6.700
6.700
kg
WERKSTOFF
Material
1.4571 (inox)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO NV 51C21EB - Elbow fine regulating valve with male thread
SERTO
30.04.2024
SO NV 51A30E - Elbow regulating valve with female adaptor SO 50030
SERTO
30.04.2024
SKINTOP® MS-M - Cable gland brass
LAPP
15.05.2024
SO NV 51A40E - Elbow regulating valve with male adaptor SO 50040
SERTO
30.04.2024
SO NV 41A21EB - Elbow regulating valve with male adaptor thread
SERTO
30.04.2024
SO NV 51A60EL - Elbow regulating valve adjustable
SERTO
30.04.2024
SO 50003 - Stiffener sleeve to reinforce tubes
SERTO
11.03.2024
SO 50001 - Compression ferrule
SERTO
30.04.2024
SO 50020 - Union nut
SERTO
30.04.2024
SO 80020 - Union nut
SERTO
11.03.2024
SO 80003 - Stiffener sleeve to reinforce tubes
SERTO
11.03.2024
SO 80001 RED - Reduction compression ferrule
SERTO
11.03.2024
SO 50503 - Hose nozzle
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求