Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SERTO
Description
SO NV 31A21E - Elbow regulating valve
Bill of material
SO NV 31A21E-6 138.1500.060
TYPE
Type
SO NV 31A21E-6
MATNR
Mat.-Nr.
138.1500.060
DK
6.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M10x1
SW1
12 mm
SW2
12 mm
SW3
17 mm
L1
26.0 mm
L2
25.0 mm
D
20.0 mm
H
34.5 mm
B
14.5 mm
F
10.0 mm
ZK1
14.5 mm
ZK2
13.5 mm
EK
3.1 mm
KKVK
5.0 l/min
KG
Weight kg/100
3.000 kg
WERKSTOFF
Werkstoff
PA 6.6
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models