Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SFC KOENIG
Description
BF + BR Setting Tool - Series Check Valve
Bill of material
SFC KOENIG BF-R 080
IDNR
Ident number
TYPE
Article number
CNSORDERNO
Material-NR.
mm
M
Material
Tool steel, Heat treated, Hardness approx. HRC 50
BF
BF Ø
mm
D3
d3 h9
10 mm
L1
l<sub>1</sub>
100 mm
D2
d2 ±0.1
mm
L2
l2 ±0.1
mm
X
x ±0.15
0.15 mm
S
s
mm
G
Gewicht
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SEKISUI
    CHECK VALVE LIFT TYPE - JIS
    SEKISUI
    CHECK VALVE SWING TYPE-DIN
Download CAD models
No generation actions are associated with this part