Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SFC KOENIG
Description
Series BR660080024xxx - KOENIG CHECK VALVE 8MM Reverse Flow
Bill of material
SFC KOENIG BR660080024014
TYPE
CNSORDERNO
Order Number
CP
bar
FORM
M1
Material sleeve
DIN 1.4305 (AISI 303)
M2
Material pin
DIN 1.4542 (AISI 630)
M3
Material spring
M4
Material cage
1.4310 (AISI 301)
M5
Material ball
DIN 1.3541 (AISI 420C)
D1
-0.00/-0.05
8.0 mm
D2
+0.10/-0.00
8.00 mm
D3
±0.2
7.0 mm
L1
±0.1
10.0 mm
L2
+0.3/-0.1
3.80 mm
L3
+0.4/-0.2
13.8 mm
L5
Min.
10.00 mm
O
2.4 mm
X
±0.15
0.15 mm
PU
Pack. Unit
GEWICHT
2.68 kg/1000
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models