Catalog navigation
CAD模型选择
可提供的产品: 22
HELP_VARIABLE
Company
SFS
Description
SDTS14 - A self drilling profile sheets fastener
Bill of material
SFS SDTS14-6,3x286 A self drilling composite panel fastener
CNSORDERNO
Description
MATNR
Material No.
TYP
Type
SDTS14
KOPF
Head shape
Hex head
DS
Washer variant
TEXT1
Text Line 1 (Product)
TEXT2
Text Line 2 (Product)
fastener: carbon steel. head: with stainless steel cap
TEXT3
Text Line 3 (Product)
SD
Sandwich thickness
KL
Clamping zone
VD
Drilling capacity
14mm
MAT
Material
Carbon steel
L
Lenght
mm
D1
Head diameter
15 mm
D2
Diameter
mm
D3
Diameter
7 mm
H
mm
DW
mm
SW
8 mm
GW
Mass
g
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型