Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
SLA5
Bill of material
SFS SLA5/5-7-D11-S-6X20 self drilling fastener to fix aluminium composte panels to aluminium framework fastener: austenitic stainless steel A2 / AISI 304
CNSORDERNO
Description
SLA5/5-7-D11-S-6X20
TYP
Type
SLA5
KOPF
Head shape
D11
TEXT1
Text Line 1 (Product)
self drilling fastener to fix aluminium composte panels to aluminium framework
TEXT2
Text Line 2 (Product)
fastener: austenitic stainless steel A2 / AISI 304
TEXT3
Text Line 3 (Product)
Blades under the head to cut the protection film
MAT
Material
A2
D
Diameter
11 mm
L
Lenght
20 mm
D2
Diameter
6
KL
Clamping range
5-7 mm mm
VD
Drilling capacity
5mm
GW
Mass
3.38 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models