Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SFS
Description
WR-T-9 - Self-drilling fastener, full thread, Durocoat® DP1
Bill of material
SFS WR-T-9x350 self-drilling fastener, full thread Durocoat® DP1
CNSORDERNO
Description
TYP
Type
WR-T-9
TEXT1
Text Line 1 (Product)
self-drilling fastener, full thread
TEXT2
Text Line 2 (Product)
Durocoat® DP1
L
Lenght
mm
LEF
Thread lenght lef
mm
D1
Head diameter
14 mm
D2
Diameter
9 mm
GW
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models