Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
FN 3769 - GESIPA Spenglerniete Flachrundkopf Monel/Edelstahl
Bill of material
SFS FN 3769 593680 GESIPA Spenglerniet Flachrundkopf Monel/Edelstahl 3.2x6 KL 0.5-3
IDNR
Ident number
ARTNR
Order number
MAT
Material
Niet: Monel, Dorn: rostfrei
ANW
Anwendung
Leicht lötbar
ONR
Orig.-Nr.
D1
Diameter
3.2 mm
L
Length
mm
KL
Clamping length
mm
D2
Diameter
6.5 mm
DM
Diameter
2 mm
K
Head height
0.9 mm
VERP
Verpackung (Mengeneinheit 1Pack)
500
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models