Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Nov 15, 2022.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 18
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
FN 3511 - GESIPA Blindniete Grosskopf Alu/A2
Bill of material
SFS FN 3511 454587 Blindniet Grosskopf Alu/A2 5x30 KL 20-25
IDNR
Ident number
ARTNR
Order number
MAT
Material
Aluminium AlMg 3, Dorn: rostfrei A2
ONR
Orig.-Nr.
D1
Diameter
5.0 mm
L
Length
mm
KL
Clamping length
mm
D2
Diameter
mm
DM
Diameter
2.7 mm
K
Head height
1.900 mm
VERP
Verpackung (Mengeneinheit 1Pack)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models