Catalog navigation
CADモデル選択
選択可能な製品数: 65
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 85 - FN 320 - Polyamid 6.6, weiss - Slotted pan head screws, Product grade A
Bill of material
SFS FN 320 150782 Flachkopfschraube DIN 85 Polyamid 6.6 weiss M4x35
ARTNR
Artikelnummer
WERKSTOFF
Material
Polyamid 6.6
GUETE
Quality
OBERFLAECHE
Surface
weiss
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
320
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
B
Thread lenght
mm
A
Distance from the last full form thread to the bearing face
mm
DK
Head diameter
mm
K
Head height
mm
DA
Bearing surface of the head
mm
X
Length of the thread run-out
mm
N
Width of slot
mm
R
Transition radius under head
mm
T
Depth of the driving feature
mm
HM
Help dimensions
mm
W
Rest head height
mm
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)