Catalog navigation
CAD Model seçimi
Uygun ürünler: 9
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1762 - SST Gerberverbinder Typ W Stahl feuerverzinkt GERW
Bill of material
462968
ARTNR
Article number
FN
1762
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
MKT
Materialkurztext
LTEXT1
Langtext 1
SST Gerberverbinder Typ W
LTEXT2
Langtext 2
LTEXT4
Langtext 4
A
Höhe
mm
B
Width
mm
C
Länge
20 mm
T
Dicke
2 mm
D1
Durchmesser
5 mm
POS
Position
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir