Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1768 - SST Stützenfuss Stahl feuerverzinkt PIS/PISB
Bill of material
462997
ARTNR
Artikelnummer
FN
1768
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
MKT
Materialkurztext
LTEXT1
Langtext 1
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT4
Langtext 4
A
Länge
100 mm
B
Länge
80 mm
C
Höhe
mm
D
Breite
mm
E
Länge
mm
F
Höhe
mm
G
Durchmesser
42 mm
H
Breite
70 mm
T1
Dicke
8 mm
T2
Dicke
10 mm
D1
Durchmesser
8.5 mm
D2
Durchmesser
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models