Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1705 - SST Winkelverbinder Stahl feuerverzinkt AE
Bill of material
462606
ARTNR
Artikelnummer
FN
1705
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
MKT
Materialkurztext
LTEXT1
Langtext 1
SST Winkelverbinder
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT4
Langtext 4
A
Length
90 mm
B
Height
48 mm
C
Width
mm
T
Thickness
3 mm
D1
Hole diameter
5 mm
D2
Hole diameter
13 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models