Catalog navigation
Wybór modelu CAD
Dostępne producty: 287
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 912 (ISO 4762) - FN 116 - 8.8, schwarz - Cylinder head screws cap screws
Bill of material
SFS FN 116 118113 Zylinderschraube DIN 912 Stahl 8.8 schwarz M10x150
ARTNR
Artikelnummer
WERKSTOFF
Material
Stahl
GUETE
Quality
8.8
OBERFLAECHE
Surface
schwarz
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
116
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
B
Thread lenght
mm
LS
Shank length
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
mm
DK
Head diameter
mm
DA
Transition diameter
mm
DS
Diameter of the unthreaded shank
mm
E
Counterbore diameter of Inbus
mm
F
Distance
mm
K
Head height
mm
R
Transition radius under head
mm
S
Width across flats
mm
T
Depth of the driving feature
mm
V
Chamfer
mm
DW
Diameter of the bearing face
mm
W
Rest head height
mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD