Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 980 V (ISO 7042) - FN 215 - 8, verzinkt blau - Prevailing torque type hexagon nuts, all metal nuts, form V
Bill of material
SFS FN 215 153026 Sechskantmutter DIN 980 Stahl 8 verzinkt blau V M10x1.25
ARTNR
Artikelnummer
WERKSTOFF
Material
Stahl
GUETE
Quality
8
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
215
NENN
Identification
D
Nominal thread diameter
mm
D1
Core thread diameter
mm
P
Pitch of bolt
mm
M
Overall hight
mm
S
Width accross flats
mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型