Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 29
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 316 - FN 440 - rostfrei A2 - Wing screws
Bill of material
SFS FN 440 113851 Fluegelschraube DIN 316 rostfreier Stahl rostfrei A2 M6x16
ARTNR
Order number
WERKSTOFF
Material
rostfreier Stahl
GUETE
Quality
OBERFLAECHE
Surface
rostfrei A2
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
440
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length
mm
DW
Diameter of the bearing face
mm
DK
Head diameter top
mm
E
Wingspan
mm
G1
Thickness blade up
mm
G2
Thickness wing bottom
mm
H
Wing-hight
mm
K
Head height
mm
R1
Radius 1
mm
R2
Radius 2
mm
R3
Radius 3
mm
R4
Radius 4
mm
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés