Catalog navigation
CADモデル選択
選択可能な製品数: 154
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 963 (ISO 2009) - FN 334 - rostfrei A2 - Slotted countersunk flat head screws
Bill of material
SFS FN 334 123993 Senkschraube DIN 963 rostfreier Stahl rostfrei A2 M5x10
ARTNR
Order number
WERKSTOFF
Material
rostfreier Stahl
GUETE
Quality
OBERFLAECHE
Surface
rostfrei A2
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
334
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
DK
Head diameter
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length at form with shank
mm
X
Length of the thread run-out
mm
K
Head height
mm
N
Width of slot
mm
R
Transition radius under head
mm
T
Depth of the driving feature
mm
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)