您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
SFS FN 345 291859 Flachkopfschraube ISO 14583 rostfreier Stahl rostfrei A2 M4x8
SFS Group Schweiz AG
11 Rostfreie Befestiger
verbindungselemente_i
DIN 14583
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/verbindungselemente_i/din_14583/rs/iso_14583_a2_fn345.prj},{NB=SFS FN 345 291859 Flachkopfschraube ISO 14583 rostfreier Stahl rostfrei A2 M4x8},{ARTNR=291859},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=500},{SFSNR=345},{D=4.000},{D3=3.141},{P=0.700},{L=8.000},{A1=1.400},{X=1.750},{DA=4.700},{DK=8.000},{K=3.100},{R=0.200},{RF=6.500},{NR=20},{A=3.950},{T=1.660},{V=1.000},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 49
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
ISO 14583 - FN 345 - rostfrei A2 - Hexalobular socket raised countersunk head screws
Bill of material
SFS FN 345 291859 Flachkopfschraube ISO 14583 rostfreier Stahl rostfrei A2 M4x8
ARTNR
Order number
291859
291859
WERKSTOFF
Material
rostfreier Stahl
GUETE
Quality
OBERFLAECHE
Surface
rostfrei A2
VERPACKUNG
Packaging
500
500
SFSNR
SFS - Nr.
345
D
Nominal thread diameter
4.000
4.000
mm
D3
Minor diameter
3.141
3.141
mm
P
Pitch of bolt
0.700
0.700
mm
L
Length
8.000
8.000
mm
A1
Thread undercut length
1.400
1.400
mm
B
Thread length
6.600
6.600
mm
X
Thread rudiment
1.750
1.750
mm
DA
Contact surface
4.700
4.700
mm
DK
Head diameter
8.000
8.000
mm
K
Head height
3.100
3.100
mm
R
Undercut radius
0.200
0.200
mm
RF
Raised portion radius
6.500
6.500
mm
NR
Hexalobular socket
20
20
A
TORX-Aussenmass
3.950
3.950
mm
T
Torx depth
1.660
1.660
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求