Catalog navigation
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 6912 - FN 1954 - rostfrei A4 - Hexagon socket slotted head cap screws with centre hole and low head
Bill of material
SFS FN 1954 145348 Zylinderschraube DIN 6912 rostfreier Stahl rostfrei A4 M6x20
ARTNR
Order number
WERKSTOFF
Material
rostfreier Stahl
GUETE
Quality
OBERFLAECHE
Surface
rostfrei A4
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
1954
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
B
Thread lenght
mm
S
Width across flats
mm
T
Depth of the driving feature
mm
LS
Shank length
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
mm
DK
Head diameter
mm
K
Head height
mm
DA
Transition diameter
mm
DW
Diameter of the bearing face
mm
DH
Diameter of key leader
mm
R
Transition radius under head
mm
V
Chamfer
mm
T1
Depth of lead
mm
F
Transition
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models