Catalog navigation
CAD模型选择
可提供的产品: 12
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
ISO 4014 - FN 2097 - rostfrei A2 - Hexagon set screws with shank, product classes A and B
Bill of material
SFS FN 2097 344065 Sechskantschraube ISO 4014 rostfreier Stahl rostfrei A2 M12x60
ARTNR
Artikelnummer
WERKSTOFF
Material
rostfreier Stahl
GUETE
Quality
OBERFLAECHE
Surface
rostfrei A2
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
2097
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
B
Thread length
mm
LS
Shank length
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
mm
S
Width accross flats
mm
C
Height of the washer-faced portion (or thickness of the flange or collar)
0.600 mm
DA
Transition diameter
mm
DW
Diameter of the bearing face
mm
K
Head height
mm
R
Transition radius under head
mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型