Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
ISO 4017 - FN 2098 - rostfrei A2 - Hexagon bolts with thread to the head
Bill of material
SFS FN 2098 344129 Sechskantschraube ISO 4017 rostfreier Stahl rostfrei A2 M10x40
ARTNR
Artikelnummer
WERKSTOFF
Material
rostfreier Stahl
GUETE
Quality
OBERFLAECHE
Surface
rostfrei A2
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
2098
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
B
Thread length
mm
A
Distance from the last full form thread to the bearing face
mm
C
Height of the washer-faced portion (or thickness of the flange or collar)
0.600 mm
DA
Transition diameter
mm
DW
Diameter of the bearing face
mm
E
Width across corners
mm
K
Head height
mm
R
Transition radius under head
mm
S
Width across flats
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models