Catalog navigation
Seleção de modelos em CAD
Available products: 216
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 963 (ISO 2009) - FN 302 - 4.8, verzinkt blau - Slotted countersunk flat head screws
Bill of material
SFS FN 302 124369 Senkschraube DIN 963 Stahl 4.8 verzinkt blau M5x6
ARTNR
Order number
WERKSTOFF
Material
Stahl
GUETE
Quality
4.8
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
302
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
DK
Head diameter
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length at form with shank
mm
X
Length of the thread run-out
mm
K
Head height
mm
N
Width of slot
mm
R
Transition radius under head
mm
T
Depth of the driving feature
mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD