Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 7990 - FN 1918 - 5.6, feuerverzinkt - Hexagon bolts without nut for steel structures
Bill of material
SFS FN 1918 346842 Sechskantschraube DIN 7990 Stahl 5.6 feuerverzinkt M20x65
ARTNR
Artikelnummer
WERKSTOFF
Material
Stahl
GUETE
Quality
5.6
OBERFLAECHE
Surface
feuerverzinkt
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
1918
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
B
Thread length
mm
S
Width across flats
mm
DS
Diameter of the unthreaded shank
mm
DW
Diameter of the bearing face
mm
K
Head height
mm
R
Transition radius under head
mm
LS
Shank length
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
mm
C
Height of the washer-faced portion (or thickness of the flange or collar)
0.800 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models