您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
SFS FN 669 294357 Kegelpfanne DIN 6319 Stahl einsatzgehärtet blank D12
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Washers
DIN 6319 D
Steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/scheiben/din_6319_d/st/din_6319_d_st_fn669.prj},{NB=SFS FN 669 294357 Kegelpfanne DIN 6319 Stahl einsatzgehärtet blank D12},{ARTNR=294357},{WERKSTOFF=Stahl einsatzgehärtet },{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=50},{SFSNR=669},{D2=12.000},{D4=21.000},{D5=18.500},{H3=4.200},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 6319 D - FN 669 - blank - Conical seats, form D
Bill of material
SFS FN 669 294357 Kegelpfanne DIN 6319 Stahl einsatzgehärtet blank D12
ARTNR
Order number
294357
294357
WERKSTOFF
Material
Stahl einsatzgehärtet
GUETE
Quality
OBERFLAECHE
Surface
blank
VERPACKUNG
Packaging
50
50
SFSNR
SFS - Nr.
669
D2
Inner diameter
12.000
12.000
mm
D4
Outer diameter
21.000
21.000
mm
D5
Diameter counterbore
18.500
18.500
mm
H3
Thickness
4.200
4.200
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FBCN,FBCM - Oil seal with auxiliary lip type
SRD-FA
04.04.2023
DIN 6319 C - FN 1389 - blank - Spherical washers, form C
SFS Group Schweiz AG
24.05.2024
DIN 6319 - Spherical washers, Type D, female with d4 = d3
Elesa+Ganter
28.03.2024
TSS Type TRA (DIN 3760 Type A) - Radial Oil Seal TRA
Trelleborg
02.02.2018
16 - Pan-head chipboard screws Z steel znb
SFS Group Schweiz AG
24.05.2024
MUDN - Oil Seal O6 Stick for Rotary Motion - Outer Metal Type
Misumi
30.06.2021
Conical spring washers - Stainless Steel
Maschinenbau Kitz
02.05.2024
P80 (Metric) - Heavy Duty Piston Seal - Series 280 (Metric)
System Seals
19.10.2020
ZZ
NANKAI SEIKO CO., LTD. (SMT)
18.12.2019
EH 23050. - Compact Spherical Washers Conical Seats, similar to DIN 6319
Halder
22.12.2022
TSS Type TRP - Radial Oil Seal TRP
Trelleborg
01.02.2018
TSS Type TRQ - Radial Oil Seal TRQ
Trelleborg
01.02.2018
DIN 9021 (ISO 7093) - FN 524 - rostfrei A2 - Washer with outside diameter c...
SFS Group Schweiz AG
24.05.2024
DIN 125 A (ISO 7089) - FN 434 - verzinkt blau - Washers, product grade A, u...
SFS Group Schweiz AG
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求