Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SHAKO
Description
PCL - dummy - PCL miniature cylinder
Bill of material
PCL25B251pc
TYPE
Type
BORE
Bore
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
M
Magnet
SF
Sensor type
NS
Number of sensor
MP
Mounting parts
REJ
Rod end joint
AM
mm
D1
mm
CD
mm
D3
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L9
0.0 mm
KK
mm
KU
mm
KV
mm
KW
mm
KX
mm
KY
mm
MM
mm
W
mm
EW
mm
XC
mm
EE
G1/8 mm
ZZ
0.0 mm
MH
0 mm
ML
0 mm
KE
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models