Catalog navigation
Selección de modelo CAD
Productos disponibles: 6
HELP_VARIABLE
Company
SHAKO
Description
TC - TC standard cylinder series
Bill of material
TC-50-B-25-
TYPE
Type
BORE
Bore
mm
MAGNET
Magnet
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
ST
Sensor type
NOS
Number of sensor
MP
Mounting parts
REJ
Rod end joint
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
I
J
K
mm
L
mm
M
mm
N
mm
O
mm
P
mm
Q
mm
R
mm
S
mm
T
mm
C1
C'
0 mm
D1
D'
0 mm
E1
E'
0 mm
F1
F'
0 mm
L1
0 mm
L2
0 mm
L3
0 mm
L4
0 mm
L5
0 mm
X
0 mm
Y
0 mm
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD