您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
3NH4030
SIEMENS
Electric engineering, automation, process control engineering
Electrical installation, device
Safety fuse systems
Powered by
CAD模型選擇
{siemens/27/27-14/27-14-21/27-14-21-06.prj},{NB=3NH4030},{MANUID=3NH4030},{AAF726=160},{AAS574=160},{AAT080=3},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85369095},{SUPPLIERALTNO=3NH4030},{IMAGE=../../../_pool_/b2/35/p_i201_xx_04154p.png},{DESCSHORT=LV HRC fuse base size 00, 3-pole 160 A 690 V (1000 V) flat terminals, 95 mm².},{DESCLONG=LV HRC fuse base Sz. 00, 3-pole 160 A 690 V (1000 V) Flat terminal, 95 mm2},{EAN=4001869020624},{MANUNAME=Siemens},{MANUTYPEDESC=LV HRC fuse base Sz. 00, 3-pole 160 A 690 V (1000 V) Flat terminal, 95 mm2},{BAD297=false},{BAD342=false},{COO=CZ},{LINK_TO_INDUSTRY_MALL=Link to Industry Mall},{LINK_TO_TECHNICAL_DATA_SHEET=Link to technical data sheet}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
SIEMENS
Description
Low-Voltage HRC fuse base
Bill of material
3NH4030
MANUID
Product number of the Manufacturer
3NH4030
3NH4030
SUPPLIERALTNO
Alternative product number
3NH4030
3NH4030
IMAGE
image
../../../_pool_/b2/35/p_i201_xx_04154p.png
../../../_pool_/b2/35/p_i201_xx_04154p.png
DESCSHORT
Short Description
LV HRC fuse base size 00, 3-pole 160 A 690 V (1000 V) flat terminals, 95 mm².
LV HRC fuse base size 00, 3-pole 160 A 690 V (1000 V) flat terminals, 95 mm².
DESCLONG
Long Description
LV HRC fuse base Sz. 00, 3-pole 160 A 690 V (1000 V) Flat terminal, 95 mm2
LV HRC fuse base Sz. 00, 3-pole 160 A 690 V (1000 V) Flat terminal, 95 mm2
EAN
4001869020624
4001869020624
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
LV HRC fuse base Sz. 00, 3-pole 160 A 690 V (1000 V) Flat terminal, 95 mm2
LV HRC fuse base Sz. 00, 3-pole 160 A 690 V (1000 V) Flat terminal, 95 mm2
AAF726
rated current
160
A
AAS574
Rated current [In] for the power loss specification
160
A
AAT080
Pole number
3
3
BAD297
Tab design present
false
BAD342
Swivel attachment present
false
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CZ
CTC
Customs tariff number
85369095
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求