Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
FA2007-A1_A5Q00022897
Bill of material
FA2007-A1 Battery 12V, 45Ah, VDS(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
FA2007-A1 Battery 12V, 45Ah, VDS
SA110ID05
Product type (ASN)
FA2007-A1
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Breite
200.0 mm
SA700ID06
Depth
170.0 mm
SA700ID07
Height
176.0 mm
SA700ID08
mass (net)
15.320 kg
LINK
Product link
http://www.siemens.com/btproduct?A5Q00022897
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
A5Q00022897
SA810ID04
Datanorm number
A5Q00022897
SA810ID06
GTIN number
SA810ID10
Description text
Battery (12 V, 45 Ah, VdS)
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC011878
ETIMCLASSN
ETIM Classname
Battery (Lead)
IFCEXPORT
IfcAsExport
IfcElectricFlowStorageDevice.BATTERY
OMNICLASSNU
Omniclass number
23-35 19 15
OMNICLASS
Omniclass title
Rechargeable Batteries
UNICLASSC
Uniclass code
Pr_60_70_06_12
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.
ダウンロード(CADデータ)