Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
RVL479_BPZ:RVL479
Bill of material
RVL479 Heizungsregler (Slave)(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
RVL479 Heating controller (slave)
SA110ID05
Main product group
RVL479
PREVIEW
Preview
LODLEVEL
SA100ID04
Version Room control units
with multifunctional display
BUSSPROTKOLL
Busprotokolle
SA71012ID04
Length
144 mm
SA71012ID05
Width
113.00 mm
SA71012ID06
Height
144.00 mm
SA71012ID07
Height
1.27 kg
SA700ID06
0.000
SA700ID11
0.000
SA700ID12
0.000
LINK
Product link
http://www.siemens.com/btproduct?BPZ:RVL479
SA740ID04
Approval markings
SA810ID03
Order number
BPZ:RVL479
SA810ID04
DataNorm number
BPZ:RVL479
SA810ID06
GTIN number
7612914058720
SA810ID10
Description text
Heating controller for second heating circuit
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210530
ETIMCLASSC
ETIM classcode
EC010216
ETIMCLASSN
ETIM classname
Fixed-application controller
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_50_18
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Baixar modelos em CAD