Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
7MF15654BB005EA1_BPZ:7MF15654BB005EA1
Bill of material
BPZ:7MF15654BB005EA1
SA010ID04
Manufacture name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA110ID05
Main groups of wares
SA700ID04
Product name
SA100ID04
Application area
Plant automation
SA700ID17
Condensation permissible
0
SA400ID03
Housing material
Stainless steel housing
SA71015ID04
Width
4.000 Inch
SA71015ID05
Depth
3.000 Inch
SA71015ID06
Height
2.500 Inch
SA71015ID07
Mass (net)
0.500 lbs.
SA300ID03
Mounting type of the sensors
Wet/Dry Media
SA350ID03
Mounting position
SA700ID011
Min medium temp. Opera
-13.000 ºF
SA700ID012
Max medium temp. Opera
185.000 ºF
SA740ID04
0.000
SA810ID03
Manufacturer’s reference number
SA810ID04
DATANORM number
SA810ID06
GTIN number
SA810ID10
Beschreibungstext
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packing unit
1
SA810ID16
Name of the packaging unit
PCE
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC011478
ETIMCLASSN
ETIM classname
Pressure transmitter
IFCEXPORT
IfcExportAs
IfcSensor.PRESSURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 13
OMNICLASS
OmniClass title
Pressure Measuring Instrument And Controls
UNICLASSC
Uniclass code
Pr_75_75_76_68
SA010ID02
Sheet number of the guideline
51
SA110ID04
Product indentification
Plant automation
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
Characteristics Graph
2D
ダウンロード(CADデータ)