Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8WH10000AG00 - Feed-through terminal block
Bill of material
8WH10000AG00
PREVIEW
DESCSHORT
Short Description
Through-type terminal with screw connection, terminal size 4.0 mm2 terminal width 6.2 mm
DESCLONG
Long Description
Terminal, screw terminal, through-type terminal, 4 mm², gray Terminal block connection technology for various industrial applications and modern building installation from Siemens. Regardless of whether you decide on the screw-type, spring-loaded, push-in or quick connection: All of the connection technologies can be freely combined. The labeling and test accessories are standardized and can be used interchangeably. Many applications can be implemented in industry, functional and residential buildings with the terminal blocks from SIEMENS. This gives you access to the right connection technology for every connection system. Key features of the Siemens row terminals: 1. Permanently safe contact. 2. Easy to disconnect connection of electrical connections such as cables and wires. 3. Implementation of a large number of applications. 4. User-friendly and easy installation and connection technology. 5. Comprehensive and standardized accessories. 6. Reliable safety during installation with standard touch protection. 7. Optimized technology for your safety – only from Siemens.
INTNO
International product number
040892854343
SUPPLIERALTNO
Alternative product number
8WH1000-0AG00
MANUID
Product number of the Manufacturer
8WH10000AG00
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
TERMINALS 4QMM,6,2MM, GREY
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
BAC476
height at lowest possible mounting
47.500 mm
BAA018
Length
48 mm
BAC676
Max. line cross section, flexible
6 mm^2
BAC677
Max. line cross section, rigid
6 mm^2
BAD123
Levels internally bridged
No
AAB789
max. connectable conductor cross-section multiple wire
0.140 mm^2
BAD774
Closing plate required
Yes
BAD124
Explosion tested design (EEx e)
Yes
AAB500
Rated current In
32 A
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
32 A
BAH005
Rated voltage
1000 V
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm^2
AAC821
Max. operating temperature
-105 °C
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
AAC820
Min. operating temperature
-60 °C
AAP403
Number of contact points per level
2
BAC739
Min. line cross section, flexible
0.140 mm^2
BAC740
Min. line cross section, rigid
0.140 mm^2
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
Terminal, screw terminal, through-type terminal, 4 mm², gray
AAO663
GTIN
4001869402871
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
DE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models