카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8WH10006LG00 - Component terminal block
Bill of material
8WH10006LG00
PREVIEW
DESCSHORT
Short Description
Diode isolating terminal with screw connection, terminal size 4.0 mm2 terminal width 6.2 mm
DESCLONG
Long Description
Terminal, screw terminal, isolating terminal with diode, 4 mm², gray Terminal block connection technology for various industrial applications and modern building installation from Siemens. Regardless of whether you decide on the screw-type, spring-loaded, push-in or quick connection: All of the connection technologies can be freely combined. The labeling and test accessories are standardized and can be used interchangeably. Many applications can be implemented in industry, functional and residential buildings with the terminal blocks from SIEMENS. This gives you access to the right connection technology for every connection system. Key features of the Siemens row terminals: 1. Permanently safe contact. 2. Easy to disconnect connection of electrical connections such as cables and wires. 3. Implementation of a large number of applications. 4. User-friendly and easy installation and connection technology. 5. Comprehensive and standardized accessories. 6. Reliable safety during installation with standard touch protection. 7. Optimized technology for your safety – only from Siemens.
INTNO
International product number
040892854381
SUPPLIERALTNO
Alternative product number
8WH1000-6LG00
MANUID
Product number of the Manufacturer
8WH10006LG00
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
DIODE-TERMINAL. 4QMM, 6,2MM,L/R
AAC821
Max. operating temperature
-165 °C
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
BAC676
Max. line cross section, flexible
6 mm^2
BAC677
Max. line cross section, rigid
6 mm^2
BAC739
Min. line cross section, flexible
0.140 mm^2
BAC740
Min. line cross section, rigid
0.140 mm^2
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm^2
BAD124
Explosion tested design (EEx e)
No
BAA018
Length
48 mm
BAC476
height at lowest possible mounting
57.800 mm
AAB789
max. connectable conductor cross-section multiple wire
0.140 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
BAD123
Levels internally bridged
No
AAS574
Rated current [In] for the power loss specification
0.500 A
AAP530
Number of levels
1
AAC820
Min. operating temperature
-25 °C
AAP403
Number of contact points per level
2
BAH005
Rated voltage
800 V
BAC137
Width of spacing
6 mm
AAB500
Rated current In
0.500 A
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
Terminal, screw terminal, isolating terminal with diode, 4 mm², gray
AAO663
GTIN
4001869403120
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
PL
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드