Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8WH60000CM07 - Ground terminal block
Bill of material
8WH60000CM07
PREVIEW
DESCSHORT
Short Description
PE terminal 35 mm2 IPO connection terminal width 16 mm yellow-green, both sides
DESCLONG
Long Description
Terminal, iPo plug-in terminal, PE/PEN terminal, 35 mm², green-yellow Terminal block connection technology for various industrial applications and modern building installation from Siemens. Regardless of whether you decide on the screw-type, spring-loaded, push-in or quick connection: All of the connection technologies can be freely combined. The labeling and test accessories are standardized and can be used interchangeably. Many applications can be implemented in industry, functional and residential buildings with the terminal blocks from SIEMENS. This gives you access to the right connection technology for every connection system. Key features of the Siemens row terminals: 1. Permanently safe contact. 2. Easy to disconnect connection of electrical connections such as cables and wires. 3. Implementation of a large number of applications. 4. User-friendly and easy installation and connection technology. 5. Comprehensive and standardized accessories. 6. Reliable safety during installation with standard touch protection. 7. Optimized technology for your safety – only from Siemens.
INTNO
International product number
4001869522296
SUPPLIERALTNO
Alternative product number
8WH6000-0CM07
MANUID
Product number of the Manufacturer
8WH60000CM07
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
PE-TERMINAL 35MM2 IPO YELLOW-GREEN
BAC476
height at lowest possible mounting
62.300 mm
BAA018
Length
92 mm
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
35 mm^2
BAC676
Max. line cross section, flexible
35 mm^2
AAB789
max. connectable conductor cross-section multiple wire
2.500 mm^2
BAD774
Closing plate required
No
BAD570
PEN function possible
No
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC137
Width of spacing
16 mm
AAB940
min. connectable conductor cross-section multiple wire
35 mm^2
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
BAC677
Max. line cross section, rigid
35 mm^2
AAC821
Max. operating temperature
105 °C
BAC740
Min. line cross section, rigid
2.500 mm^2
AAC820
Min. operating temperature
105 °C
BAC739
Min. line cross section, flexible
2.500 mm^2
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
Terminal, iPo plug-in terminal, PE/PEN terminal, 35 mm², green-yellow
AAO663
GTIN
4001869522296
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
DE
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)