Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8MR65115LV30 - Fan (enclosure)
Bill of material
8MR65115LV30
PREVIEW
DESCSHORT
Short Description
Filter fan, cutout: W: 177 mm, H: 177 mm, RAL 7035, IP55
DESCLONG
Long Description
Filter fan, Extract: W: 177 mm, H: 177 mm, RAL 7035, IP55, Airflow: 105 m3/h, Ue AC: 115 V SIVACON 8MF/8MR system air-conditioning - for air-conditioning in the cabinet. Meeting meet specific system air-conditioning requirements. SIVACON 8MR ensures the error-free operation of the electrical and electronic devices fitted in the cabinet even in adverse ambient conditions. It prevents condensation and frost damage, for example, and protects devices from the potential resulting malfunctions. The portfolio ranges from filter fans and cooling and heating units to thermostats. Alternatively, ventilated cabinets with which system air conditioning is ensured by natural convection can be used in equipment rooms.
INTNO
International product number
4042948185780
SUPPLIERALTNO
Alternative product number
8MR6511-5LV30
MANUID
Product number of the Manufacturer
8MR65115LV30
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
FL-FAN; 105M3 PER H; 177X177MM;115V;IP55
AAC218
EMC design present
No
AAB839
max. operating voltage with AC 60 Hz
115 V
AAB433
Designed as built-in fan
No
AAB838
max. operating voltage with AC 50 Hz
115 V
BAD915
Voltage type
AC
BAD674
suitable for 19 inch installation
No
AAB513
roof ventilator present
No
BAB577
Depth
96 mm
BAA020
Height
204 mm
BAF016
Width
204 mm
AAC970
Rated power
20 W
AAM272
wall build in possible
Yes
AAP766
Number of ventilators
1
BAG975
Protection type IP
IP55
AAU732
Manufacturer product root
SIVACON
AAO742
Brand
SIVACON
AAU734
Manufacturer product description
Filter fan, Extract: W: 177 mm, H: 177 mm, RAL 7035, IP55, Airflow: 105 m3/h, Ue AC: 115 V
AAO663
GTIN
4042948185780
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84145925
COO
Country of origin
DE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models