Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3RT14856AP36 - Power contactor, AC switching
Bill of material
3RT14856AP36
PREVIEW
DESCSHORT
Short Description
Contactor, AC-1, 1700 A, 3-pole, 100-240 V AC, 100-220 V DC, 2 NO + 2 NC, electronic operating mechanism
DESCLONG
Long Description
power contactor AC-1 1700 A / 690 V / 40 °C 3-pole, Uc: 220-240 V AC(50-60 Hz) / DC drive: conventional auxiliary contacts 2 NO + 2 NC main circuit: busbar control and auxiliary circuit: screw terminal Contactor SIRIUS 3RT14 for switching resistive loads.The 3RT1 contactors are part of the modular SIRIUS system with its optimally coordinated products. They offer convincing performance from a compact design with high contact reliability. They can be combined with a variety of other components in the load feeder. The contactors offer the best connection to the automation level for every application (direct or via PLC input). Pre-installed auxiliary switches reduce the complexity of your design. 3RT1 contactors are climate-resistant and approved for worldwide use (e.g. IEC and UL/CSA).Simple, efficient and always up to date - SIRIUS modular system.
INTNO
International product number
195125051355
SUPPLIERALTNO
Alternative product number
3RT1485-6AP36
MANUID
Product number of the Manufacturer
3RT14856AP36
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
Contactor, 1700A/AC-1
AAP351
Number of auxiliary contacts as opener
2
BAH436
Max. rated DC voltage for controls
220 V
AAP352
Number of auxiliary contacts as shutter
2
AAP545
Number of main contacts as opener
0
AAB960
min. rated control voltage Us with DC
100 V
AAB958
min. rated control voltage Us with AC 50 Hz
100 V
BAC378
Connection type
Rail connection
BAH434
max. rated AC voltage for controls (60 Hz)
240 V
BAH432
Max. rated AC voltage for controls, 50 Hz
240 V
BAD715
suitable for series installation
No
AAS575
Power loss per pole, current-dependent [PlIp]
220 W
BAA303
Power loss, static, current-independent [Pls]
11 W
AAP547
Number of making contacts and main contacts
3
AAB471
Rated operating current Ie with AC-1, 400 V
1700 A
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
power contactor AC-1 1700 A / 690 V / 40 °C 3-pole, Uc: 220-240 V AC(50-60 Hz) / DC drive: conventional auxiliary contacts 2 NO + 2 NC main circuit: busbar control and auxiliary circuit: screw terminal
AAO663
GTIN
4047621054766
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
KR
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models